Platinous: EPU-2H
Photo of EPU-2H

8 cu. ft. (19.7x23.6x29.5 in.)
-35 to 180°C
Cooling rate is 5°C/m.
Air-cooled

Platinous: EPU-3H
Photo of EPU-3H

14 cu. ft. (23.6x31.5x33.5 in.)
-35 to 180°C
Cooling rate is 3°C/m.
Air-cooled

Platinous: EPZ-2H
Photo of EPZ-2H

8 cu. ft. (19.7x23.6x29.5 in.)
-70 to 180°C
Cooling rate is 4°C/m.
Air-cooled

Platinous: EPZ-3H
Photo of EPZ-3H

14 cu. ft. (23.6x31.5x33.5 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled